IESNA:LM-63-2002
[TEST]P955425
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8B-850-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]33240
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 292.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4602.7 5200.3 5795.7 6299.5 6684.2 6917.8 7089.5 7268.1 7437.6 7632.2
7870.3 8126.8 8445.1 8793.2 9228.3 9848.8 10705.2 11863.9 13393.6 15351.4
17886.3 20925 23741.6 25376.5 25065.1 22665.3 18218.4 13217.2 8481.7 6029.3
4160.7 2608.2 1451.8 316 0 0 0
4602.7 5111 5651.4 6091.1 6418.6 6633.8 6782.7 6945.2 7117 7293.3
7515.4 7781 8090.2 8433.7 8845.8 9386.3 10112.1 11071.6 12299 14005
16228.4 18362.6 19409.1 19049.6 17787.9 15672 12337.9 8348.9 4508.8 2663.1
1467.8 657.2 254.2 32.1 0 0 0
4602.7 5058.4 5477.4 5784.3 6015.5 6155.2 6253.7 6381.9 6494.1 6601.7
6752.9 6954.4 7192.5 7421.5 7666.5 7966.5 8319.2 8742.8 9262.6 9782.4
9940.4 9418.3 8097 6546.8 4820.2 3345.5 2363.2 1706 1197.6 861
581.6 348.1 194.6 87 16 0 0
4602.7 4927.8 5239.3 5468.3 5601.1 5669.8 5717.9 5738.5 5724.7 5672.1
5594.2 5553 5507.2 5397.3 5156.8 4813.3 4456.1 4114.9 3821.8 3622.6
3521.8 3430.3 3304.3 3091.3 2928.8 2802.8 2413.5 1955.6 1291.5 904.5
645.7 448.8 297.7 128.2 18.3 0 0
4602.7 4797.3 5021.7 5191.2 5282.8 5305.7 5253 5111 4882 4584.4
4263.8 4005 3835.6 3732.5 3650.1 3528.7 3354.7 3187.5 3057 2988.3
2988.3 3006.6 3011.2 2992.9 2857.8 2560.1 2244.1 2033.4 1712.8 1376.2
998.4 654.9 357.2 139.7 9.2 0 0
4602.7 4692 4799.6 4923.3 5012.6 5003.4 4882 4646.2 4359.9 4092
3869.9 3711.9 3620.3 3551.6 3471.5 3347.8 3173.8 2963.1 2757 2594.4
2507.4 2518.9 2589.9 2638 2619.6 2539.5 2365.5 2083.8 1770.1 1474.7
1197.6 941.1 684.7 398.4 171.7 0 0
4602.7 4550 4584.4 4671.4 4767.5 4813.3 4742.4 4586.6 4412.6 4256.9
4098.9 3920.3 3734.8 3553.9 3377.6 3192.1 2988.3 2773.1 2569.3 2402.1
2253.3 2127.3 2019.7 1951 1930.4 1923.5 1886.9 1804.4 1662.5 1463.2
1128.9 774 428.2 226.7 82.4 0 0
4602.7 4456.1 4371.4 4389.7 4529.4 4708 4847.7 4859.1 4760.7 4605
4424.1 4208.8 3959.2 3695.9 3446.3 3208.1 2981.4 2761.6 2564.7 2411.3
2299 2225.8 2166.2 2093 1980.8 1804.4 1621.2 1488.4 1369.4 1236.5
1062.5 822.1 529 306.8 100.8 0 0
4602.7 4343.9 4147 4117.2 4254.6 4600.4 4971.3 5145.4 5092.7 4895.8
4659.9 4419.5 4165.3 3883.7 3602 3327.2 3068.5 2830.3 2621.9 2461.6
2340.3 2255.5 2221.2 2198.3 2147.9 2038 1905.2 1754.1 1600.6 1422
1204.5 938.9 691.5 435.1 142 0 0
4602.7 4236.3 3940.9 3794.3 3865.3 4213.4 4724 5133.9 5232.4 5060.7
4774.4 4499.6 4245.5 3979.8 3716.5 3453.2 3192.1 2937.9 2715.8 2546.4
2404.4 2310.5 2241.8 2212 2168.5 2088.4 1973.9 1845.7 1706 1550.3
1335 1060.2 778.6 428.2 132.8 4.6 0
4602.7 4140.1 3815 3622.6 3650.1 3961.5 4433.2 4845.4 5076.7 5012.6
4772.1 4499.6 4245.5 3993.6 3746.3 3499 3242.5 2990.6 2770.8 2585.3
2427.3 2319.7 2239.5 2191.4 2141 2049.5 1914.3 1767.8 1621.2 1449.5
1236.5 957.2 696.1 371 100.8 0 0
4602.7 4121.8 3734.8 3466.9 3416.5 3622.6 3991.3 4412.6 4692 4719.5
4570.6 4339.3 4110.4 3897.4 3686.7 3460 3221.9 2981.4 2759.3 2569.3
2406.7 2289.9 2189.1 2097.5 1987.6 1825 1598.3 1335 1087.7 883.9
682.4 455.7 277.1 139.7 11.4 0 0
4602.7 4009.6 3533.3 3157.8 2972.3 2981.4 3098.2 3256.2 3382.2 3448.6
3448.6 3366.1 3260.8 3148.6 3024.9 2894.4 2766.2 2626.5 2459.3 2287.6
2122.7 1935 1740.3 1570.9 1399.1 1167.8 938.9 771.7 638.9 508.4
373.3 231.3 107.6 29.8 0 0 0
4602.7 3927.2 3379.9 2924.2 2642.5 2521.2 2482.2 2477.7 2463.9 2443.3
2399.8 2317.4 2218.9 2102.1 1964.7 1852.5 1742.6 1657.9 1602.9 1580
1550.3 1486.1 1383.1 1252.6 1096.9 934.3 783.1 650.3 524.4 409.9
293.1 164.9 71 11.4 0 0 0
4602.7 3885.9 3276.8 2779.9 2452.5 2289.9 2205.2 2131.9 2049.5 1957.9
1875.4 1809 1733.4 1671.6 1598.3 1525.1 1447.2 1346.5 1234.3 1140.4
1044.2 957.2 881.6 822.1 755.7 673.2 581.6 490 391.6 300
203.8 128.2 61.8 2.3 0 0 0
4602.7 3851.6 3215 2704.4 2360.9 2177.7 2065.5 1957.9 1854.8 1751.8
1653.3 1568.6 1488.4 1408.3 1335 1264 1188.5 1110.6 1037.3 959.5
886.2 822.1 764.8 703 629.7 565.6 492.3 409.9 316 233.6
169.5 100.8 34.3 0 0 0 0
4602.7 3883.7 3235.6 2715.8 2344.8 2129.6 1985.3 1875.4 1781.5 1689.9
1598.3 1511.3 1422 1341.9 1268.6 1195.3 1119.8 1037.3 954.9 870.2
796.9 735.1 682.4 636.6 590.8 540.4 471.7 396.2 329.7 272.5
210.7 144.3 52.7 0 0 0 0
4602.7 3902 3258.5 2731.8 2335.7 2074.6 1921.2 1822.8 1735.7 1644.1
1557.1 1470.1 1392.3 1319 1250.3 1177 1103.7 1021.3 938.9 856.4
783.1 730.5 687 650.3 606.8 547.3 467.1 400.7 350.4 297.7
233.6 155.7 61.8 18.3 0 0 0
4602.7 3902 3283.7 2752.4 2328.8 2031.1 1868.5 1774.7 1687.6 1600.6
1504.5 1422 1351 1273.2 1197.6 1122 1044.2 966.3 888.5 815.2
755.7 716.7 680.1 641.2 581.6 499.2 398.4 350.4 300 245
178.6 93.9 38.9 9.2 0 0 0
4602.7 3979.8 3382.2 2848.6 2386.1 2040.3 1857.1 1758.6 1671.6 1598.3
1513.6 1433.5 1355.6 1280 1202.2 1126.6 1048.8 973.2 902.2 838.1
785.4 744.2 703 652.6 579.3 462.6 348.1 300 251.9 199.2
142 82.4 43.5 18.3 4.6 0 0
4602.7 4025.6 3448.6 2915 2436.4 2072.3 1868.5 1760.9 1676.2 1598.3
1518.2 1440.3 1364.8 1289.2 1215.9 1142.7 1067.1 993.8 925.1 863.3
810.6 767.1 721.3 664.1 583.9 462.6 343.5 295.4 245 194.6
135.1 80.1 45.8 22.9 11.4 0 0
4602.7 4043.9 3492.1 2972.3 2482.2 2129.6 1877.7 1772.4 1678.5 1612.1
1536.5 1460.9 1387.7 1314.4 1243.4 1174.7 1101.4 1028.2 959.5 890.8
835.8 790 741.9 689.3 590.8 469.4 364.1 318.3 265.6 213
151.1 91.6 55 34.3 20.6 9.2 0
4602.7 4172.2 3691.3 3194.4 2702.1 2269.3 1964.7 1795.3 1703.7 1630.4
1564 1495.3 1426.6 1357.9 1286.9 1215.9 1144.9 1071.7 1005.3 941.1
883.9 831.2 778.6 719 645.7 551.9 435.1 371 316 261
199.2 125.9 77.9 50.4 36.6 18.3 0
4602.7 4268.4 3872.2 3430.3 2958.5 2509.7 2134.2 1852.5 1712.8 1630.4
1564 1497.6 1431.2 1362.5 1293.8 1220.5 1142.7 1071.7 1003 938.9
886.2 831.2 774 709.9 638.9 561 471.7 396.2 341.2 286.2
229 164.9 84.7 50.4 32.1 16 0
4602.7 4359.9 4082.9 3732.5 3340.9 2910.4 2489.1 2083.8 1777 1646.4
1568.6 1497.6 1431.2 1362.5 1289.2 1218.2 1142.7 1067.1 993.8 916
842.7 774 709.9 650.3 600 540.4 467.1 389.3 316 258.8
208.4 155.7 87 38.9 20.6 6.9 0
4602.7 4506.5 4373.7 4169.9 3840.1 3462.3 3084.5 2699.8 2200.6 1799.9
1609.8 1520.5 1447.2 1376.2 1307.5 1236.5 1163.3 1090 1014.4 934.3
858.7 783.1 714.4 650.3 588.5 524.4 455.7 389.3 316 240.4
185.5 130.5 82.4 43.5 20.6 9.2 0
4602.7 4657.6 4685.1 4657.6 4499.6 4252.3 3959.2 3634.1 3217.3 2679.2
2122.7 1710.5 1513.6 1424.3 1357.9 1293.8 1225.1 1165.6 1108.3 1039.6
970.9 886.2 801.5 723.6 661.8 602.2 661.8 693.8 524.4 419
277.1 203.8 116.8 57.2 27.5 13.7 0
4602.7 4806.5 5005.7 5168.3 5232.4 5182 5019.4 4806.5 4607.3 4369.1
4005 3510.4 2931.1 2340.3 1861.7 1607.5 1534.2 1479.3 1383.1 1296.1
1229.7 1170.1 1085.4 1023.6 1078.5 1119.8 943.4 716.7 435.1 325.2
242.7 176.3 119.1 68.7 34.3 11.4 0
4602.7 4957.6 5330.9 5678.9 5937.7 6086.5 6095.7 6011 5930.8 5905.6
5889.6 5820.9 5685.8 5516.3 5301.1 5051.5 4737.8 4437.8 4332.5 4726.3
5580.5 6393.4 6514.7 5646.9 3984.4 2360.9 1394.5 877 606.8 444.2
336.6 242.7 164.9 93.9 36.6 9.2 0
4602.7 5104.2 5628.5 6148.4 6583.4 6862.8 6995.6 7041.4 7087.2 7167.4
7291 7451.3 7643.6 7820 7996.3 8129.1 8339.8 8717.6 9422.9 10577
12074.6 13698.1 15282.7 16500.9 16642.9 15500.3 13306.5 10396.1 7258.9 4536.3
2635.7 1568.6 893.1 336.6 103 4.6 0
4602.7 5156.8 5763.6 6365.9 6865.1 7194.8 7359.7 7430.7 7497.1 7588.7
7714.6 7865.8 8062.7 8261.9 8477.2 8770.3 9191.6 9805.3 10712.1 11969.2
13638.6 15841.5 18845.8 22573.7 24978.1 24396.5 22612.7 20157.9 17508.5 14994.2
12422.6 9585.5 6560.5 3856.2 1564 393.9 0
4602.7 5195.8 5855.2 6542.2 7087.2 7444.4 7620.7 7673.4 7700.9 7714.6
7749 7794.8 7854.3 7879.5 7959.7 8138.3 8452 8951.2 9759.5 10948
12548.6 14781.2 18140.5 23077.5 29642.6 31731 30045.6 28046.6 25834.5 23530.9
20132.7 15731.5 10964 6675 2635.7 842.7 0
4602.7 5282.8 6061.3 6855.9 7513.1 7911.6 8026.1 7955.1 7785.6 7540.6
7270.4 7011.6 6755.2 6517 6400.2 6539.9 7149 8229.9 9537.4 10762.5
11923.5 13276.8 15127 17794.7 22903.5 29022.1 27774.1 24808.7 22862.2 21529.5
19631.2 16885.6 13192 9182.5 3590.5 590.8 0
4602.7 5328.6 6274.3 7139.9 7831.4 8168 8161.2 7870.3 7410.1 6924.6
6464.4 6079.7 5782 5607.9 5779.7 6633.8 8087.9 9864.8 11740.3 13716.4
15878.1 17936.7 19901.4 22179.9 25548.3 29848.7 30684.5 28467.9 25981.1 23432.4
20405.2 16340.6 11527.3 5580.5 2184.6 245 0
4602.7 5399.6 6320.1 7231.5 7936.8 8275.7 8131.4 7618.5 6970.4 6450.6
5988.1 5619.4 5356 5296.5 5793.4 7110.1 9065.7 11522.7 14552.2 18234.4
22271.5 26423 30572.3 34302.5 38541.1 42438.5 43425.5 41641.6 38241.1 33704.9
27739.7 19525.9 12672.2 7007.1 3379.9 391.6 0
4602.7 5404.1 6331.5 7231.5 7913.9 8216.1 8069.6 7570.4 6926.9 6349.9
5887.3 5525.5 5287.4 5321.7 6013.2 7565.8 9805.3 12740.9 16471.2 20716.6
25044.5 29280.8 33542.3 37934.3 42901.1 46512.2 46716 43867.4 38902.9 32335.5
25470.4 18919.1 12363.1 7192.5 2850.9 359.5 0
4602.7 5404.1 6308.6 7176.5 7801.7 8087.9 8053.5 7730.7 7233.8 6688.8
6203.3 5841.5 5591.9 5571.3 6116.3 7481.1 9482.4 11875.4 14671.3 17771.8
20870 23982 26972.6 29976.9 34094.2 38128.9 39207.5 37199.2 33785 29340.3
24378.2 18896.2 14231.7 8474.9 3217.3 283.9 0
4602.7 5342.3 6185 6975 7547.5 7840.6 7934.5 7881.8 7664.3 7336.8
6972.7 6622.4 6320.1 6157.5 6308.6 7048.3 8392.4 10125.9 11973.8 13686.7
15340 16791.8 18161.1 20075.5 23716.4 27373.3 26901.6 23796.5 20929.6 18394.7
15230.1 11444.9 7678 3734.8 1048.8 128.2 0
4602.7 5340 6093.4 6787.2 7288.7 7568.1 7728.4 7831.4 7884.1 7900.1
7872.6 7794.8 7698.6 7593.3 7577.2 7762.7 8330.6 9324.4 10716.7 12301.3
14117.2 16370.4 19347.3 23212.6 27274.9 28039.7 23785.1 18380.9 13519.5 9844.2
7726.1 5644.6 4094.3 2409 670.9 27.5 0
4602.7 5214.1 5848.4 6432.3 6858.2 7114.7 7304.7 7469.6 7623 7817.7
8028.3 8239 8506.9 8763.4 9111.5 9631.3 10380.1 11449.4 13068.4 15275.8
17973.3 21103.6 24822.4 28980.8 30471.5 28275.5 23084.4 17323 11699 8438.2
6104.8 4073.7 2452.5 565.6 13.7 0 0
4602.7 5200.3 5795.7 6299.5 6684.2 6917.8 7089.5 7268.1 7437.6 7632.2
7870.3 8126.8 8445.1 8793.2 9228.3 9848.8 10705.2 11863.9 13393.6 15351.4
17886.3 20925 23741.6 25376.5 25065.1 22665.3 18218.4 13217.2 8481.7 6029.3
4160.7 2608.2 1451.8 316 0 0 0
